IESNA:LM-63-2002
[TEST]P947598
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10313
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1608.6 1510.3 1425 1324 1223.1 1160.6 1138.4 1141.7 1160.6 1184.7
1297.3 1647.1 2215 2784.2 3359.9 3800.8 4190.3 4496.4 4809.6 5010.9
5025.9 4776.4 3662.1 3190.6 2654.6 1804 1117.6 883.1 593.3 312.6
156.3 118.5 75.5 44.3 17.6 0 0
1608.6 1524 1438.7 1338.4 1236.1 1172.9 1149.5 1147.5 1163.8 1186
1272.6 1576.1 2121.8 2761.4 3313.7 3772.8 4177.3 4527 4820.1 5052.6
5104.7 4898.9 3822.3 3271.3 2760.7 1919.3 1189.9 916.3 613.5 328.2
182.4 143.3 97.7 63.8 41.7 9.8 0
1608.6 1522 1441.9 1346.8 1247.2 1185.3 1159.3 1154.1 1164.5 1184.7
1241.3 1464.1 1931.7 2541.9 3133.9 3661.5 4139.5 4548.5 4906.7 5205
5314.4 5223.9 4883.2 3839.2 3219.9 2375.8 1490.8 1073.3 780.9 456.5
307.4 254 222.1 185 127 22.1 0
1608.6 1531.1 1454.3 1371.6 1282.4 1215.9 1186.6 1174.9 1178.8 1194.4
1222.4 1338.4 1648.4 2149.8 2746.4 3342.3 3929.1 4489.9 4991.3 5354.1
5574.2 5604.2 5441.4 5158.7 4696.3 3901.8 3186 2446.2 1639.9 759.4
385.6 254 192.1 127 50.1 0 0
1608.6 1534.4 1469.9 1400.2 1327.9 1272.6 1239.4 1226.3 1224.4 1236.8
1257.6 1300.6 1438.7 1749.3 2228 2795.9 3430.9 4085.4 4735.4 5281.8
5679.7 5894.7 5903.1 5746.2 5533.2 5242.1 4835 4133.6 3075.3 1857.4
793.2 276.1 115.3 64.5 25.4 2 0
1608.6 1547.4 1490.1 1441.9 1389.8 1348.1 1325.3 1314.9 1313.6 1323.4
1342.3 1369.6 1426.9 1554.6 1814.4 2215.6 2740.6 3339.7 3966.2 4587.6
5178.9 5679.7 6059.4 6212.5 6227.5 6220.3 6228.1 6052.3 5240.8 3725.3
2077.6 699.5 177.8 65.8 16.3 1.3 0
1608.6 1560.4 1516.8 1485.6 1460.8 1444.5 1441.3 1447.1 1458.8 1474.5
1497.9 1530.5 1572.8 1643.2 1760.4 1961 2272.9 2692.4 3165.2 3673.2
4225.5 4796.6 5352.8 5855.6 6299.8 6663.8 7044.8 7425.2 7418 6252.9
3882.9 1644.5 428.5 121.1 36.5 2.6 0
1608.6 1578 1552 1537 1535 1544.2 1563.1 1595.6 1626.9 1664.7
1715.5 1766.9 1818.4 1888 1979.2 2120.5 2339.4 2646.8 3006.9 3432.2
3916.7 4401.3 4906 5386.7 6006.7 6644.9 7419.9 8148.7 8514.7 8077.1
6368.1 3473.2 973 207.1 44.3 3.3 0
1608.6 1597.6 1588.5 1597.6 1616.5 1647.7 1687.4 1734.3 1778.6 1828.1
1882.2 1936.9 1994.8 2071.7 2172.6 2319.2 2522.4 2805.7 3158 3566.4
4059.4 4584.3 5169.1 5805.4 6495.1 7261.7 8070.6 8831.9 9224 8833.9
6953 3203.6 680.6 176.5 36.5 3.3 0
1608.6 1596.9 1594.3 1606 1628.8 1665.3 1710.9 1755.2 1806.6 1854.2
1907.6 1959.7 2019.6 2091.2 2194.8 2343.9 2551.7 2835.6 3195.1 3636.1
4136.2 4684.6 5282.5 5946.1 6653.4 7431.7 8243.1 8968.7 9292.3 8731
6554.4 2667.6 517.8 137.4 27.4 2.6 0
1608.6 1609.9 1620.4 1656.2 1699.8 1759.1 1830.7 1902.4 1973.4 2045
2114.7 2189.6 2269.7 2377.8 2535.4 2737.3 2984.8 3300 3677.7 4101.1
4553 5022 5528.6 6007.3 6446.3 6818.2 7106 7194 6873.5 5875.1
3769.6 1106.5 201.2 61.9 15.6 5.2 0
1608.6 1615.8 1635.3 1674.4 1730.4 1800.8 1878.3 1959.7 2039.8 2112.7
2183.7 2252.7 2326.3 2416.2 2523.7 2669.6 2863.6 3100.1 3365.1 3639.3
3916.7 4196.1 4467.1 4681.3 4793.4 4794.7 4692.4 4460.6 3983.8 3309.1
2147.2 721 160.9 52.8 20.2 7.8 0
1608.6 1617.1 1641.2 1680.3 1738.2 1804 1873.7 1940.8 1997.5 2040.4
2065.2 2080.8 2086 2093.8 2109.5 2134.9 2202.6 2346.5 2528.9 2707.3
2823.9 2877.3 2866.9 2721.7 2402.5 1980.5 1512.3 991.2 577 311.3
166.7 73.6 30.6 12.4 4.6 0.7 0
1608.6 1621 1635.3 1662.7 1682.9 1694 1695.3 1669.2 1621.7 1540.3
1425.6 1282.4 1119.5 955.4 797.2 649.3 517.1 427.9 396.6 392.7
396.6 394 354.3 280.7 200.6 134.2 89.2 67.7 56 45.6
35.2 22.1 9.1 3.9 1.3 0 0
1608.6 1621.7 1618.4 1596.3 1548.7 1476.4 1378.1 1236.1 1050.5 834.9
633.7 468.9 349.7 286.6 263.8 259.2 255.9 252 245.5 238.4
227.3 203.2 167.4 130.3 100.3 79.5 63.2 49.5 38.4 28.7
18.9 9.1 3.9 1.3 0 0 0
1608.6 1612.5 1578 1494.7 1369 1205.5 982.8 738.5 530.1 384.9
308.1 274.8 254.6 237.7 222.7 210.4 203.8 196.7 190.2 183.7
173.2 155 131.6 106.8 84 67.1 54.1 41.7 31.3 21.5
11.1 5.2 2 0 0 0 0
1608.6 1600.8 1521.4 1382 1187.9 946.9 669.5 457.8 341.9 302.2
282.7 264.4 241.6 214.3 186.3 162.8 145.2 137.4 142.6 150.4
150.4 141.3 125 104.2 82.1 65.1 50.8 39.7 29.3 19.5
12.4 5.2 2 0 0 0 0
1608.6 1596.3 1478.4 1280.4 1016 703.4 459.1 340.6 309.4 292.4
274.8 250.1 220.8 189.5 159.6 134.2 113.3 102.9 98.3 97
97.7 97.7 95.1 86.6 76.2 65.1 54.7 43.6 35.2 28
20.8 12.4 2.6 0 0 0 0
1608.6 1594.3 1443.2 1208.8 894.8 573.8 377.1 321.1 303.5 287.2
265.1 236.4 205.2 173.2 145.9 123.1 108.8 100.9 95.7 91.2
86.6 82.7 79.5 75.5 70.3 63.2 54.1 45.6 39.1 31.9
23.4 14.3 2.6 0 0 0 0
1608.6 1586.5 1411.3 1144.3 800.4 489.8 343.2 315.2 300.2 281.3
257.3 230.6 201.9 170.6 143.3 123.1 110.7 104.2 99.6 95.7
90.5 86.6 82.1 77.5 71.6 61.9 49.5 42.3 35.2 28
19.5 9.1 1.3 0 0 0 0
1608.6 1585.8 1401.5 1120.2 762 458.5 332.8 312.6 298.9 278.7
254 229.2 202.5 173.2 145.2 123.7 112 105.5 100.3 96.4
92.5 87.9 82.7 76.9 68.4 55.4 40.4 33.9 27.4 20.2
13 4.6 0 0 0 0 0
1608.6 1587.1 1395.7 1110.4 745.7 448.7 332.8 312 297.6 278.1
252.7 227.9 202.5 172.6 144.6 123.1 112 105.5 100.9 97
93.1 87.9 82.7 76.9 67.7 53.4 39.1 33.2 26.1 19.5
11.7 3.9 0 0 0 0 0
